Fiber Enclosure Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. All trays accommodate a wide variety of splice holders and feature two cover options; a clear polycarbonate cover for viewing of tray contents and metal cover for maximum protection. The mounting holes on the Trays are located to prevent fiber damage during installation and removal. The Splice Trays accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately.
Features
Mounting Holes located to Protect the cable and splices
Optional Splice Kits available to handle most splicing needs
Sturdy Metal Tray construction with Metal or Clear LEXAN° Cover options
Two sizes, 7-Inch and 8.74-Inch Trays
Application
Select Single mode and Multimode Splice Kits when ordering
Cable strain relief and correct radius control for optimum operation
Secure Fiber Splicing in protective structure
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov