To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Enclosure Splice Tray 8.75-inch w/LEXAN® Cover

Fiber Enclosure Splice Trays provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. All trays accommodate a wide variety of splice holders and feature two cover options; a clear polycarbonate cover for viewing of tray contents and metal cover for maximum protection. The mounting holes on the Trays are located to prevent fiber damage during installation and removal. The Splice Trays accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately.

Features
  • Mounting Holes located to Protect the cable and splices
  • Optional Splice Kits available to handle most splicing needs
  • Two sizes, 7-Inch and 8.74-Inch Trays
  • Sturdy Metal Tray construction with Metal or Clear LEXAN° Cover options
Application
  • Cable strain relief and correct radius control for optimum operation
  • Secure Fiber Splicing in protective structure
  • Select Single mode and Multimode Splice Kits when ordering

SKU FE-ST875PC
QTY available 58
Quantity Price
1 - 24 $11.76
25 - 49 $11.17
50 - 99 $10.58
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $11.76

Key Specifications

Key Specifications