To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LC Connector for XPFIT-KIT, 50/125, OM2, Black, Pkg/ 12

XPFIT LC and SC connectors are pre-polished, pre-assembled connectors that can be terminated quickly and reliably in the field with little equipment or expertise. Each connector contains an index matching gel and an internal mechanical grip to gently but effectively hold the fiber core in place inside the connector for installation. This eliminates the need for costly splicing equipment or curing ovens. Plugs exceed the TIA/EIA-568-B.3 standard. Each 12 pack of connectors comes with an assembling jig and fiber holder for 900µm tight buffered fiber as well as boots for each connector and sleeving for use with 250µm fiber, if necessary. When used with the XPFIT-KIT (sold separately), fiber termination in the field is easy and painless.

Features
  • Connectors are pre-polished and use an internal mechanical grip along with an index matching gel to terminate quickly without requiring any additional epoxy, curing or polishing equipment
  • For use with 900µm or 250µm tight-buffered fiber
  • Each 12 pack comes with a fiber assembly jig and fiber holder to be used with the XPFIT-KIT (sold separately) to make an accurate alignment and fiber cleave with every termination
  • Each connector has a small visible window for use with the light source fiber checker included in the XPFIT-KIT that shows instantly whether or not a proper termination has been made
  • The XPFIT-KIT termination kit can be found HERE

SKU FOC-XPF-LC-MMBK
QTY available 22
Quantity Price
1 - 9 $111.62
10 - 24 $107.16
25 - 99 $102.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $111.62

Key Specifications

Key Specifications