To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, Multimode Uniboot Fiber Cable, Dual LC / Dual LC, 10.0m

L-com now offers the FODLC-UNI series Uniboot LC assemblies which provide an integrated boot and clip design as well as a single 3.0mm jacket. These unique assemblies are available in either OM1 62.5/125 or OM2 50/125 styles and range from 1 to 10 meters in length. L-com's fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • Integrated clip ensures correct A/B orientation
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require OM1 62.5/125 multimode cabling
  • Ceramic ferrules provide precise alignment
  • OFNR (Riser rated) jacket complies with stringent building codes
Application
  • 100Base-FX
  • 802.3u
  • FTTX
  • Industrial Networks
  • 802.3z

SKU FODLC-UNI-10
QTY available 10
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $87.99

Key Specifications

Key Specifications