Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Choose from thousands of Fiber Optic options

Fiber Optic Cables, Adapters, Couplers, Connectors & Other Components

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

Our robust range of products includes bulk fiber optic cable, fiber optic cable assemblies, fiber optic connectors, fiber optic attenuators, couplers, splitters, fiber optic termination enclosures. and fiber optic transceivers.

Delivering high-speed data and enhanced signal strength even across great distances, our fiber optic cable products help enhance productivity. A testament to why they are widely used by commercial businesses, governments, and the military for a variety of applications involving the transmission of voice, video, or data.

Since our L-com fiber optic Ethernet cables are lightweight, they are easy to deploy and ideal for both, analog and digital transmission. They are also designed to be reliable and secure while being low maintenance.

Our broad range of fiber optic cable assemblies includes patch or ‘trunk’ cable, fan-out or ‘break-out’ cable, and conversion harness. Available in several options, including single-mode fiber, multimode fiber, duplex fiber, simplex or duplex single-mode fiber cables, our fiber optic cable assemblies utilize the most widely used connectors including LC, SC, ST, FC, and MTRJ.

Our other options include 6-, 8-, 12-, and 24-count fiber cable assemblies in both, standard and customized lengths, based on fiber count. Additionally, we offer both, male (pinned) and female (unpinned) versions of connector gender; and based on cable polarity we have Type A (straight) and Type B (rollover) options.

Our popular Simplex, Duplex, Breakout, and Distribution style bulk fiber optic cables are readily available in 1-meter intervals with a 25-meter minimum. Other cabling types are available upon request.

To help you build and maintain your fiber optic applications, our wide range of supporting accessories include:

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom fiber optic manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

What's New

We are constantly launching new products. Here are our new fiber optic components.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon