OM4 50/125, 100 Gig Multimode LSZH Fiber Cable, Dual LC / Dual LC, 1.0m

Item # FODZLC-OM4-1
Availability
66
Price Table
Quantity Price
1 - 24 $40.39
25 - 49 $38.37
50 - 99 $36.35
100 + Call Us
Add to Cart

Description

These revolutionary OM4, 50/125 Multimode laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with LC style connectors. Typically, 100 Gigabit applications are run on 9/125 Single mode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. LSZH jackets give off low smoke and no halogens to protect valuable people and equipment in case of fire. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • LSZH (low smoke zero halogen) jacket protects vaulable people and equipment in case of fire
  • Supports 100 Gigabit data rates
  • Used to connect patch panels and/or network devices that require OM4, 50/125 multimode cabling
  • Connectors utilize a PC polish
Application
  • 100 Gigabit networks
  • LAN
  • VCSEL applications
  • FTTX


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov