To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ruggedized COTS ST Coupler, Singlemode 9/125 Stainless Steel

L-com's Commercial off the Shelf line of ST connectors and couplers are designed to be a more economical counterpart to the MIL-C-M83522 line of ST products. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for harsh environments and industrial process applications. The connectors are available in either a locking or non-locking variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

Features
  • Sleeve material is passivated stainless steel
  • Alignment sleeve is ceramic and is designed for use with Singlemode cable
  • Comes with PVC dust caps
  • Designed to work with FOC-RST line of COTS ST connectors but will work with standard ST connectors as well

SKU FOA-RSTS-SM
QTY available 150
Quantity Price
1 + $80.99

All Prices are in US Dollars and do not include duties

Price $80.99

Key Specifications

Key Specifications