To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch 120 VAC Weatherproof NEMA Enclosure with Heater

Item # NB121005-1H0
Availability
37
Price Table
Quantity Price
1 - 9 $347.99
10 - 24 $341.03
25 - 99 $334.07
100 + Call Us
Add to Cart

Description

The NB121005-1H0 is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for low temperature as well as corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-1H0 is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Ideal for Cold Environments

The NB121005-1H0 includes a thermostat-controlled 200W heating system. The heater turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heater does not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heater is required since it is mounted underneath the plate.

Additional information and complete specifications are available on the data sheet located in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • NEMA Type 4, 4X / IP66 rated
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • Thermostat controlled heating system
Application
  • Cold and corrosive environments
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Security and surveillance equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products