To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

24x16x9 Inch Weatherproof NEMA 4X Enclosure Only

Item # NBG241609
Availability
23
Price Table
Quantity Price
1 - 4 $765.00
5 - 9 $734.40
10 - 24 $703.80
25 + Call Us
Add to Cart

Description

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The molded in mounting bosses allow it to be wall mounted as well as on a The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting feet (optional) allow it to be wall mounted as well as on a flat surface. The lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps and is fully gasketed. The enclosure material is UV stabilized and comes in neutral grey color.

The NBG241609 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates. Blank mounting plates are available from L-Com. The contoured body provides an attractive and contemporary appearance. The NBG241609 can be used as insulated communications box, terminal wiring box, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.

An optional mounting kit is available, see HGX-WMT01.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Includes mounting plate screws
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
  • Fully gasketed lid
Application
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments & hotspot applications
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov