To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

24x16x9 Inch Weatherproof NEMA 4X Enclosure with Blank Non-Metallic Mounting Plate

Item # NBG241609-KIT01
Availability
23
Price Table
Quantity Price
1 - 4 $820.00
5 - 9 $787.20
10 - 24 $754.40
25 + Call Us
Add to Cart

Description

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting feet (optional) allow it to be wall mounted as well as on a flat surface. The lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps and is fully gasketed. The enclosure material is UV stabilized and comes in neutral grey color.

The NBG241609-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate. The contoured body provides an attractive and contemporary appearance. The NBG241609-KIT01 can be used as insulated communications box, terminal wiring box, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.

An optional mounting kit is available, see HGX-WMT01.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Fully gasketed lid
  • Includes blank Non-Metallic Starboard mounting plate
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov