To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

24x16x9 Inch Weatherproof NEMA 4X Enclosure w/Back and Front Mounting Plate

Item # NBG241609-KIT02
Availability
Call Us
Price Table
Quantity Price
1 - 4 $955.00
5 - 9 $935.90
10 - 24 $916.80
25 + Call Us
Add to Cart

Description

The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The molded in bosses allow it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in neutral gray color.

This model includes a front mounted aluminum swing plate which is pre-installed Also included is an aluminum back mounting plate and mounting feet which are not installed.

The NBG241609-KIT02 is ideal for custom applications which require special modifications to the enclosure and mounting plates. Mounting plates inside the enclosure can be used for mounting a large number of components and devices, allowing maximum equipment capacity. The NBG241609-KIT02 can be customized to include ventilation (passive and powered) and holes for power and cable entry into the enclosure. The contoured body provides an attractive and contemporary appearance. The NBG241609-KIT02 can be used as communications terminal, wireless hub, insulated junction box, industrial controls, instrument housing and housing for electrical controls in wet, dusty and corrosive environments.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Fully gasketed lid
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • Includes front swing plate, back mounting plate and mounting feet
  • Stainless steel quick release latches with padlock hasps
Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov