Heated Fiberglass Enclosures
L-com's HyperLink brand 120 VAC NEMA rated enclosures offer 120 Volt AC power to accommodate access points, routers, and other communications equipment that require 120 Volt AC power. Options include vented doors, fans, and heaters for addressing extreme environmental conditions. Enclosure sizes are available in 14" x 10" x 4", 14" x 12" x 7" and 18" x 16" x 8".
|
![]() |