To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 24 Port Shielded Keystone Slots panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height Panel designed to accommodate 24 Shielded Keystone style couplers. The PR175-24SKS-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Comes with user installed rear cable management bracket kit
  • Compatible with all L-com keystone connectors and adapters
  • Pre-punched 1U (1.75") height rack panel for mounting 24 shielded keystone style connectors and adapters
  • Screened port numbers simplify cable organization and tracking. Black powder coat finish for durability
Application
  • Data center management
  • LAN aggregation
  • Telecom

SKU PR175-24SKS-CM
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications