To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

19" x 1.75" Panel with 2 EC412F 10Base-T

Item # ECHL24-10BTF
Availability
29
Price Table
Quantity Price
1 - 24 $40.02
25 - 49 $38.42
50 - 99 $37.22
100 + Call Us
Add to Cart

Description

L-com's exclusive rack mounted harmonica cluster bars organize all your telecom cables into a convenient rack mounted panel. Each panel uses two, 12-port 10Base-T wired harmonica cluster bars with a Telco RJ21 50-pin connector on the back. Each panel is constructed with black powder coated steel with screened write-on spaces for years of reliable service. Each RJ21 Telco connector is secured to the back of the cluster bars with a hook and loop style strap. No more splicing required, use L-com's cluster bar panels and avoid connection failures.

Features
  • 10Base-T wired for data applications
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • Constructed with black powder coated steel with screened write-on spaces for years of reliable service
  • Hook and loop strap secures the 50-pin connector to the back of the panel
  • Rack mounted 10Base-T wired harmonica cluster bar with RJ21 connectors for data applications
Application
  • Telco
  • Telecom
  • Voice line aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov