To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5" x 19" Panel, 32 Cat 3 Couplers

Secure mounting of category 3 couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 32 voice or network grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" Rack Panel with Category 3 Couplers for Voice and Data Applications. Available in a 1.75" 16-port version or a 3.5" 32-port version
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
  • Metal flange is attached with two 4-40 screws for a secure connection
Application
  • LAN aggregation
  • 802.3
  • Telco

SKU PR35F504B-C3
QTY available 219
Quantity Price
1 - 9 $338.99
10 - 24 $325.43
25 - 99 $311.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $338.99

Key Specifications

Key Specifications