To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" 32 Port ECF Flange Mounted Category 5e Feed-Thru Panel, Shielded Low Profile Mini-Coupler

Secure mounting of category 5E couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 32 category 5E grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Both shielded and non-shielded versions are offered to fit individual applications. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Each panel has a black powder coat finish for durability
  • Metal flange is attached with two 4-40 screws for a secure connection
  • Screened port numbers simplify cable organization and tracking
  • 19" x 3.5" Rack panel with 32 New Shielded Low Profile Category 5e Keystone Mini Couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
Application
  • 802.3/802.3u
  • Data center management
  • LAN aggregation

SKU PR35F504B-SC5M
QTY available 14
Quantity Price
1 - 9 $137.12
10 - 24 $134.38
25 - 99 $131.64
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $137.12

Key Specifications

Key Specifications