To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6 Patch Panel, 48-Port EIA568A/B

High quality and an affordable price makes L-com's line of Rack Mountable High Performance Category 6 Patch Panels the right choice for any IT installation. With industry standard 110 IDC blocks and write-on surfaces, you can easily setup and identify all your network ports quickly. Each port is color coded for EIA568A/B making compatibility with your chosen cable plan. Save money today by choosing L-com Category 6 Patch Panels.

Features
  • EIA568A/B color codes for compatibility with installed cabling
  • High Performance Category 6 RJ45 Ports for High-Speed Ethernet Connectivity
  • Choose between a 24-Port 1.75" x 19" Panel or a 48-Port 3.5" x 19" Panel
  • Industry Standard IDC 110 terminal blocks for fast and simple cable termination
  • Write-on Space and Port Numbers for Port Identification
Application
  • Data center management
  • Gigabit Ethernet
  • LAN aggregation

SKU MRP110C6-48
QTY available 9
Quantity Price
1 - 9 $291.99
10 - 24 $268.63
25 - 99 $245.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $291.99

Key Specifications

Key Specifications