To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Enhanced Category 5E Panel, 24 Port

When high performance patching is required, HellermannTyton's premium line of rack mount patch panels is the best choice. Each panel is color coded for both EIA568A and B standards to insure compatibility with all installations. Blocks of 6 ports are mounted on replaceable modules allowing for field repair of damaged jacks without the need for replacing an entire panel. Each panels features a write-on surface for identifying ports. An optional easy to install rear cable manager is available to organize attached cables. Upgrade today to HellermannTyton's Category 5E performance.

Features
  • Category 5E RJ45 Ports for High-Speed Ethernet Connectivity
  • Choose between a 24-Port 1.75" x 19" Panel or a 48-Port 3.5" x 19" Panel
  • EIA568A/B color codes for compatibility with installed cabling
  • HellermannTyton Premium Category 5E patch panel for telecom cable termination
  • Write-on surface for identifying ports and connected cables
Application
  • 802.3/802.3u
  • Data center management
  • LAN aggregation

SKU PP110C5E24
QTY available 3
Quantity Price
1 - 9 $98.00
10 - 24 $94.08
25 - 99 $90.16
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $98.00

Key Specifications

Key Specifications