To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Tripp Lite SmartOnline UPS 3000VA 8 Out Rackmount 3U

Item # SU3000RTXR3U
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

Tripp Lite's SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power. Order today!

Features
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • Built-in Emergency Power Off (EPO) interface with cable
  • Ships with all mounting accessories for 4-post rackmount installation
  • Used to supply back-up power to critical voice, data, medical and industrial network equipment
Application
  • LAN
  • Power backup
  • IDF/MDF
  • Networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov