To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Helium Miner PRO Antenna Upgrade Kit, 6dBi 900MHz Omni w/ N Male to RP-SMA Male, 6ft Low Loss 400 Cable

Item # LCANKIT1012
Availability
177
Price Table
Quantity Price
1 - 9 $159.99
10 - 24 $153.59
25 - 99 $147.19
100 + Call Us
Add to Cart

Description

The LCANKIT1012 Helium Miner PRO Antenna Upgrade Kit from L-com was designed with the serious Helium HNT Miner in mind. LCANKIT1012 provides your LongFi radio with the proper components to get the most out of your hotspot with optimized range and increased Proof-of-Coverage over OEM components.

The LCANKIT1012 achieves enhanced performance by utilizing L-com’s 900 MHz PRO-Series high-performance Omni-directional antennas designed for the 900 MHz ISM band. These LoRa, LoRaWAN antennas feature a rugged 1.58" diameter UV-stable fiberglass radome for durability, aesthetics and long service life. The LCANKIT1012 comes with a 6 dBi Omni Antenna that operates from 900 MHz to 928 MHz frequency range.

Combined with our Low Loss 400 series cable, the CA-400 cable features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®. This 6 ft Low Loss cable comes terminated with an N Male connector, to the antenna, and an RP-SMA Male connector compatible with the leading hotspot miners on the market. The LCANKIT1012 from L-com brings industry proven components direct to the Helium enthusiast, in-stock and ready to ship.

LCANKIT1012 Includes:

Features
  • 900 MHz to 928 MHz
  • Increased Proof-of-Coverage
  • N-Male to RP-SMA Male Low loss CA-400 series coax cable (LMR-400 equivalent)
  • Lightweight fiberglass radome
  • Heavy-duty steel mounting bracket
  • COAX-SEAL® Hand Moldable Weatherproofing Tape
Application
  • Helium Network (HNT) Mining
  • 900 MHz ISM band
  • US915, AU915, AS923, KR920
  • M2M, LPWAN, LoRA, LoRaWAN, IoT, LongFi
  • Industrial & Environmental Monitoring
  • Smart Metering Applications
  • Inventory Tracking
  • Non Line of Sight (NLOS)