To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 2.0 Ranger 2301, 2312 and 2304PoE Optional Mounting Bracket Kit; One kit required per LEX or REX, 10-00535

L-com offers ICR2304-MNT (10-00535) as an optional mounting kit for Icron USB Ranger units including the ICR2301, ICR2312, ICR2304 and ICR2304POE.

One ICR2304-MNT mounting kit supports one LEX (Local) or REX (Remote) in a Ranger pair. Two kits are required if you wish to mount both LEX and REX from the same pair. Each mounting kit comes with 2x mounting brackets, 4x M3 locking washers and 4x M3 screws as well as an install guide. The only tool required is a Phillips screwdriver. Please note that the brackets have multiple mounting slots and you will need to provide your own screws to secure the extender using as many or as little of the slots as you see fit for your application. Please see the manual on the Ranger's product pages for full details and instructions.

Contact L-com's technical experts today for application support and visit L-com.com for all your USB needs. Availability is in our blood and all in stock products ship same day.

Features
  • Optional mounting kit for Icron USB Ranger units ICR2301, ICR2312, ICR2304 and ICR2304POE
  • Kit contains everything you need to mount one LEX or one REX from a Ranger system
  • Two kits are required to mount both LEX and REX from a Ranger pair
  • Install guide included
  • See Ranger manuals for full details and instructions
Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras, Conference Rooms and Interactive White Boards
  • Test and Measurement
  • Medical Device Extension

SKU ICR2304-MNT
QTY available 41
Quantity Price
1 + $17.65

All Prices are in US Dollars and do not include duties

Price $17.65

Key Specifications

Key Specifications