To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Icron USB Ranger 2304PoE USB 2.0 Power over Ethernet LAN Extender System, 00-00465, 4-Port USB 2.0 Power over Ethernet, LAN Extender System

The USB 2.0 Ranger® 2304PoE (00-00465, ICR2304POE) is a USB 2.0 high speed extension solution, enabling USB 2.0 connections at up to speeds of 480Mbps and distances of 100m or 330ft using a PoE+ enabled Gigabit Cat 5e (or better) Ethernet LAN. Using a PoE enabled network to delivers power and data and eliminates the need for separate power supplies and outlets. The ICR2304POE provides an integrated four port remote USB 2.0 powered hub delivering 1.5A to each port supporting all USB 1.1 and 2.0 device types (up to 480Mbps). The local end is also a three port hub, eliminating the need to connect an external USB hub to the host device. The Ranger 2304PoE extends all USB 2.0 Peripherals such as flash drives, keyboards, mice and interactive whiteboards across a dedicated Cat5e (or better) connection. It also supports isochronous devices such as webcams for streaming, live video and conferencing.

L-com offers an optional mounting kit (ICR2304-MNT) if desired. The mounting kit works on the ICR2304POE as well as the rest of the Ranger series of extenders. It supports one LEX (Local) or REX (Remote) in a Ranger pair. Two kits are required if you wish to mount both LEX and REX from the same pair. See part ICR2304-PS for the Ranger ICR2304POE's optional power supply which is needed if PoE isn't available or if your application requires power redundancy. See the manual online for full details on the Ranger products.

ICR2304POE is true transparent USB extension which supports all major operating systems without additional software. Just plug and play. Visit L-com.com today for all your USB needs and don't forget your PoE injector, hub or switch to run the ICR2304POE without a power supply. Our technical experts are available to help with your application questions and all in stock products ship same day. Contact your L-com Sales Representative for details.

Features
  • Extends USB over an IEEE 802.3at PoE+ capable 1000Mbps LAN
  • Integrated hubs provide three local and four remote ports for USB devices (additional USB hubs can be used to add more ports)
  • Supplies up to 1.5A at each port, 3.5A total
  • Plug and play, supports all major operating systems without additional software
  • Supports isochronous devices such as webcams for live video, streaming and conferencing
Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras, Conference Rooms and Interactive White Boards
  • Test and Measurement
  • Medical Device Extension

SKU ICR2304POE
QTY available 142
Quantity Price
1 + $559.00

All Prices are in US Dollars and do not include duties

Price $559.00

Key Specifications

Key Specifications