4 Port USB 3.0 Hub

Item # USB-HUB-3.0
Add to Cart
Product is available until inventory is depleted

Description

Perfect for sharing USB 3.0 resources such as USB scanners, card reader, and USB attached external storage, the USB-HUB-3.0 provides lightning fast USB connections at an affordable price. This plug and play USB 3.0 hub installs in seconds and is compatible with Windows 98SE/ME/2000/XP/VISTA/7. Ships with 5V DC power supply and USB 3.0 cable.

Features
  • Capable of USB 3.0 Speeds of up to 5Gbps, backward compatible with both USB 1.1 & USB 2.0 specifications
  • 4X USB 3.0 Type A Downstream Ports, 1X USB 3.0 Type B Upstream Port
  • USB 3.0 cable Included
  • AC/DC Power Adapter Included Input: 100-240V ~ 50/60Hz 0.30 MaxOutput: 5.0V 2.0A
  • Supports Windows 98SE/ME/2000/XP/VISTA/7
Application
  • High speed computing
  • Digital file transfer
  • USB 3.0 Multimedia


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov