To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

LSZH USB Cable Type A - A, 2.0m

Item # CSUZAA-2M
Availability
1,808
Price Table
Quantity Price
1 - 24 $37.19
25 - 49 $33.47
50 - 99 $29.75
100 + Call Us
Add to Cart

Description

L-com's CSUZAA series of USB cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections to USB Type A feed thru couplers and other applications where USB A to A type cables are used. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer. Quantity pricing is available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Molded backshells provide durability and increased strength at cable entry point
  • USB Revision 1.0, 1.1, and 2.0 compliant
  • Available in 0.3, 0.5, 0.75, 1,2,3 & 5 meter lengths; color is black
Application
  • Confined space
  • Aerospace
  • Military
  • Shipboard


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov