To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium USB Cable Type A - A Cable, 2.0m

Item # CSMUAA-2M
Availability
64,882
Price Table
Quantity Price
1 - 24 $11.19
25 - 49 $10.07
50 - 99 $8.95
100 + Call Us
Add to Cart

Description

Highest quality USB cables utilize revision 2.0 compliant bulk cable. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer. Standard USB applications require cable assemblies with A-B connectors (see CSMUAB series). L-com offers A-A cable assemblies due to frequent customer requests. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Molded backshells provide durability and increased strength at cable entry point
  • Transfer rates up to 480Mbps meets USB 2.0 requirements
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; color is light gray
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • USB 2.0 cable assembly, Type A male to Type A male Connectors
Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov