To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium USB Cable- Mini B 5 Position Male/Female, 2.0m

L-com's CSMUMB5X series cables are designed to extend devices such as GPS units and other USB Mini B 5 position peripherals. All 5 mini B positions are connected to insure proper functionality in every application. We offer these Mini B5 extension cables in off the shelf lengths of 0.3., 0.5, 0.75, 1, 2, and 3 meters. These cables feature foil plus braid shielding to provide maximum protection against EMI/RFI. Order online today!

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 & 3 meters
  • 24 AWG power wires for strong current carrying capacity
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Handy extension cable for many GPS systems as well as cameras and other peripherals using the USB Mini B 5 position interface
  • Male USB mini B 5 position to female USB mini B 5 position connectors
Application
  • Digital cameras
  • GPS systems
  • Peripheral to PC attachment
  • Cell phones
  • MP3 players

SKU CSMUMB5X-2M
QTY available 115
Quantity Price
1 - 24 $16.79
25 - 49 $15.11
50 - 99 $13.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov