Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

USB 3.0 High Flex Type A male to Type C male Cable 0.5M

Designed for applications where ordinary USB 3.0 cables fail, this exclusive ultra flexible cable family is rated for 10,000 flex cycles minimum. Standard USB cable fails at approximately 1,000 bend cycles. The special bulk cable uses a polyurethane jacket plus high strand count data (32 AWG) and power (26 AWG) conductors to achieve the extra durability. Available with type A-C in lengths ranging from 0.3 to 0.75 meters.

Features
  • Ideal for applications where standard USB 3.0 cables break down
  • Connectors are type A to Type C; USB Revision 2.0, and 3.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Available in lengths of 0.3, 0.5, 0.75, 1M color is black
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage

SKU U3A00015-05M
QTY available 44
Quantity Price
1 - 24 $27.39
25 - 49 $24.65
50 - 99 $21.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov