Waterproof USB Type A/A Cable Assembly 2M

Item # U2A00009-2M
Availability
124
Price Table
Quantity Price
1 - 24 $24.99
25 - 49 $23.74
50 - 99 $22.49
100 + Call Us
Add to Cart
Replaced By: U3A00018-105M

Description

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.

Features
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Bayonet style couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • Rugged molded backshells insure durability
  • Standard lengths are 05, 1, 2, 3, and 5 meters.
  • Waterproof USB A male to standard USB A male connectors, revision 2.0 compliant
Application
  • Data Acquisition
  • Industrial Automation
  • Process Engineering
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov