To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna - Type-N Female Bulkhead

The HG2403UR-NFFB is a very compact 2.4GHz Omni WiFi antennas provide broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features a Black aesthetic ABS plastic radome. White radomes are also available upon request. Designed for bulkhead mounting, the HG2403UR-NFBB features an integral Type-N Female bulkhead connector. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.


Features
  • Compact size
  • Integran Type-N Female bulkhead mount connector
  • Radome Enclosed, ideal for outdoor use
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi and Bluetooth® applications
  • Wireless Video Systems
  • Multipoint and Mobile Applications

SKU HG2403UR-NFBB
QTY available 323
Quantity Price
1 - 24 $75.99
25 - 49 $68.39
50 - 99 $60.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $75.99

Key Specifications

Key Specifications