Coaxial Bulk Cable C734, 100 foot Coil

Item # C734-100
Availability
6
Price Table
Quantity Price
1 + $89.99
Add to Cart
Product is available until inventory is depleted

Description

This coaxial cable is made to the exacting specifications needed to provide interconnect functions within DS-3 and DS-4 telephony transmission equipment with digital cross connects. The 20 AWG silver plated solid center conductor and dual shielding construction assure minimal attenuation characteristics needed in many interconnect applications.

Features
  • Associated connectors and crimp tools available
  • Dual shielding to reduce effects of EMI
  • Interconnect DS-3 and DS-4 transmission equipment with digital cross connects
  • Low attenuation to maximize cable run lengths
Application
  • Digital cross connects
  • DS-3
  • Telephony
  • DS-4


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov