To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial Bulk Cable RG59B/U, 1,000 foot Spool

Item # RG59B-1K
Availability
63
Price Table
Quantity Price
1 + $467.99
Add to Cart

Description

This commonly used 75 Ohm cable can be used in applications where cable assemblies must be built in the field. The solid 22 AWG center conductor results in a cable with low attenuation properties.

Features
  • 75 Ohm video signal transmission
  • 22 AWG solid center conductor produces low insertion loss
  • Common size cable can be easily terminated
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
  • Available in 100, 500 and 1000 ft reels
Application
  • Video transmission
  • 75 Ohm applications
  • CCTV


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov