To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Bulk Cable RG59A/U, 1000 foot spool Red

This commonly used 75 Ohm cable can be used in applications where cable assemblies must be built in the field. The stranded 22 AWG center conductor results in a cable with good flexibility. Available in 1000 ft rolls.

Features
  • 75 Ohm video signal transmission
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
  • 22 AWG stranded center conductor allows cable flexibility
  • Available in 1000 ft reels
  • Common size cable can be easily terminated
Application
  • CCTV
  • Premise wiring
  • Security
  • Video

SKU MTCAD00002-1000F
QTY available 5
Quantity Price
1 + $201.99

All Prices are in US Dollars and do not include duties

Price $201.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov