To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial Bulk Cable RG59B/U, 1000 foot spool Red

Item # MTCAD00003-1000F
Availability
12
Price Table
Quantity Price
1 + $385.99
Add to Cart

Description

This commonly used 75 Ohm cable can be used in applications where cable assemblies must be built in the field. The solid 22 AWG center conductor results in a cable with low attenuation properties. Available in 1000 ft rolls.

Features
  • 22 AWG solid center conductor produces low insertion loss
  • Available in 1000 ft reels
  • 75 Ohm video signal transmission
  • Common size cable can be easily terminated
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
Application
  • Video transmission
  • 75 Ohm applications
  • CCTV


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov