Deluxe RGB Multi-Coaxial Cable, 3 BNC Male / Male, 5.0 ft

Item # CTL3B-5
Availability
25
Price Table
Quantity Price
1 - 24 $11.29
25 - 49 $10.16
50 - 99 $9.03
100 + Call Us
Add to Cart

Description

This series of three line 75 Ohm cable is perfect for the transmission of a RGB video signal. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green and Blue to assure correct hookup. Available in 5 standard lengths from 5 to 25 ft.

Features
  • Available in 6 standard lengths from 6 to 25 ft
  • Low loss 75 Ohm cables minimize signal loss
  • Molded connector strain relief produces durable cable assembly
  • Ideal for high quality RGB video signal transmission
  • True 75 Ohm BNC connectors eliminate impedance mismatch for distortion free signal transmission
Application
  • Home theatre
  • RGB video signal transmission
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov