To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium Multi-Coaxial Cable, 8 BNC Male / Male, 7.5 ft

These multiple line coaxial assemblies provide a neatly packaged bundle for use in such applications as video servers. They replace individual coaxial runs that can be difficult to handle in high density applications eliminating unsightly cable entanglements. Individual coaxial lines are color coded to assure proper connections are made. All coaxial lines are 75 Ohms impedance and feature full shield coverage comprised of copper braid and aluminum backed Mylar. BNC connectors are true 75 Ohm for distortion free video signal transmission. Available in 6 standard lengths from 5 to 25 feet.

Features
  • Available in 6 standard lengths from 5 to 25 ft
  • Eight individual 75 Ohm coaxial lines for high quality video signal transmission
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • Multiple video signal transmission for video server applications
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
Application
  • Analog A/V applications
  • Graphics display systems
  • RGB
  • Video server

SKU CTL8B-7.5B
QTY available 7
Quantity Price
1 - 9 $129.99
10 - 24 $124.79
25 - 99 $119.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $129.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov