RG59A Coaxial Cable, F Male / Male, 12.0 ft

Item # CCF59-12
Availability
52
Price Table
Quantity Price
1 - 24 $3.99
25 - 49 $3.79
50 - 99 $3.59
100 + Call Us
Add to Cart

Description

This series of high quality 75 Ohm RG59A/U cable assemblies is ideal for applications where quality video signal transmission and flexibility is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • Molded strain relief enhances durability
  • RG59A/U stranded center conductor enhances flexibility
  • 75 Ohm video signal transmission
  • Machined gold plated contacts of Type F connector reduce signal loss
Application
  • Broadcast
  • Video Surveillance
  • Video Signage
  • Video Transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov