To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG59B Coaxial Cable, F Male / Male, 1.0ft

This series of high quality 75 Ohm RG59B/U cable assemblies is ideal for applications where high quality video signal transmission is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • 75 Ohm video signal transmission
  • Machined gold plated contacts of Type F connector reduce signal loss
  • Molded strain relief enhances durability
  • RG59B/U solid center conductor minimizes cable attenuation
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission

SKU CCF59B-1
QTY available Call us
Quantity Price
1 - 24 $2.79
25 - 49 $2.65
50 - 99 $2.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov