RG59B Coaxial Cable, F Male / Male, 6.0ft

Item # CCF59B-6
Availability
20
Price Table
Quantity Price
1 - 24 $3.18
25 - 49 $3.02
50 - 99 $2.86
100 + Call Us
Add to Cart

Description

This series of high quality 75 Ohm RG59B/U cable assemblies is ideal for applications where high quality video signal transmission is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • Machined gold plated contacts of Type F connector reduce signal loss
  • RG59B/U solid center conductor minimizes cable attenuation
  • Molded strain relief enhances durability
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov