To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Crimp Plug, 2 Pc. for RG59 Teflon Cable

This male BNC RF connector is designed for crimp attachment to RG59U size coaxial cable with a plenum rated outer jacket utilizing readily-available crimp tools with standard crimp sizes: .324" and .256" for the crimp ferrule. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Associated bulk cable and crimp tools available
  • True 75 Ohm BNC interface
  • Crimp style termination to RG59 plenum coaxial cable
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
Application
  • OEM applications
  • Premise wiring
  • Coaxial cable assembly

SKU BAC031
QTY available 57
Quantity Price
1 - 24 $5.19
25 - 49 $4.93
50 - 99 $4.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov