To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Twist On Plug for RG59 and RG62 Cable

This BNC male connector has been specifically designed for twist on style attachment to RG59 and RG6 style coaxial cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery.

Features
  • True 75 Ohm BNC interface
  • Associated bulk cable available
  • Designed for attachment to RG59 and RG62 coaxial cable
  • Gold plated contact pin reduces signal loss
  • Twist on style attachment requires no special tooling
Application
  • Coaxial cable assembly
  • Premise wiring
  • Coaxial cable repair

SKU BAC838-59
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications