To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RP-TNC Crimp Jack for RG58, 195-Series Cable

The Reverse Polarity TNC Jack from L-com is designed for RG58 and 195-series Cable. The ARTJ-1708 takes advantage of its gold plated contact to aid against signal loss during use. This connector is compatible with RG58, RG141, RG142‚ WBC-195‚ LMR®195‚ Belden 8240, and Belden 8219 cable types. Primary applications for this connector are WLAN, Wireless and Low loss coax applications. Order online today!

Features
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ARTJ-1708
QTY available 752
Quantity Price
1 - 24 $5.19
25 - 49 $4.67
50 - 99 $4.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.19

Key Specifications

Key Specifications