To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Strip Tool for 400 Series Crimp Style Connectors

The HT-STRIP400-1 is designed to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just insert the un-stripped end of the coax cable into the tool, spin clockwise 4 or 5 times and pull off the unwanted portion.

This tool is an ideal alternative for Times Microwave ST-400EZ strip tool.


Features
  • Ideal alternative for Times Microwave ST-400EZ strip tool
  • Preparation of coaxial cable for connector termination
  • Professional grade
  • Quickly and accurately strips coaxial cable
  • Replaceable blades
Application
  • Cable repair
  • 400-Series Coax Cable
  • Cable installation

SKU HT-STRIP400-1
QTY available 288
Quantity Price
1 - 9 $85.99
10 - 24 $82.55
25 - 99 $79.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $85.99

Key Specifications

Key Specifications