To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type F Indoor Crimp Plug for RG59

This crimp style male Type F connector provides a quick and economical way for termination to the widely used RG59 coaxial cable utilizing a standard .324 crimp size and ¼ cable preparation strip.

Features
  • Chromate plated bodies for superior resistance to corrosion
  • Used extensively in all forms of cable video signal transmission
  • Crimp style attachment results in robust connector to cable attachment
  • Designed for indoor use applications
  • Threaded style coupling 75 Ohm coaxial connector
Application
  • RG59 and RG6 applications
  • 75 Ohm applications
  • Cable Video Signal

SKU BAC-CFS59U
QTY available 816
Quantity Price
1 - 24 $1.58
25 - 49 $1.50
50 - 99 $1.42
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.58

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov