LSZH D-Sub Cable, DB15 Male / DB15 Male, 1.0 ft

Item # CSMUZ15MM-1
Availability
Call Us
Price Table
Quantity Price
1 - 24 $6.00
25 - 49 $5.70
50 - 99 $5.40
100 + Call Us
Add to Cart

Description

Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. This design features an attractive injection molded backshell with 4-40 threaded thumbscrews. A stamped steel internal shell insures a strong strain relief and provides superior protection against EMI/RFI. The LSZH cable is foil/braid shielded with 24 AWG stranded conductors, color is black. L-com will manufacture custom cable assemblies with modest minimum requirements.

Features
  • DB15 male to male connectors; lengths range from 1 ft to 125 ft; color is black
  • Double shielded to provide maximum protection against data corrupting EMI/RFI
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Wired straight through to connect many serial devices/peripherals
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • RS-232 serial communications
  • Confined space applications
  • Data Networking
  • Test and measurement applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov