To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Metal Armored DB15 Cable, Male/Male, 50 ft

Item # CSMT15MM-50
Availability
7
Price Table
Quantity Price
1 - 9 $65.44
10 - 24 $62.82
25 - 99 $60.20
100 + Call Us
Add to Cart

Description

These unique cables feature a stainless steel crush resistant jacket over our premium D-sub braid & foil shielded cable to provide protection in applications where standard cables would be damaged due to excessive force. In addition, a custom steel internal enclosure under the backshell mold provides further strength. Crush resistance is 1500 PSI (Pounds per Square Inch).

Features
  • DB15 male to male cable assembly with metal protective outer jacket
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Stainless steel material provides 1500 PSI crush resistance
  • Available in 6 lengths ranging from 2.5 to 50 feet
Application
  • Industrial environments
  • Industrial PCs
  • Data Networking
  • RS-232 serial communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov