To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e, Outdoor Ethernet Cable PE Jacket, Aerial Lashed, 4 Pr. Solid 24 AWG, 1,000ft, Black

Protect Ethernet cable runs outside with L-com's Outdoor Category 5e rated twisted pair cabling. The Gel-filled jacket provides moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Order online today!

Features
  • Cat5e Outdoor Ethernet Cable Gel-Filled, Aerial Lashed with UV resistant jacket 1,000 Ft reel
  • PE UV protected jacket prevents damage due to sunlight exposure
  • Gel-filled jacket provides moisture protection when used in an outdoor environment
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN

SKU TOAC2004
QTY available 4
Quantity Price
1 - 4 $655.00
5 - 9 $641.90
10 - 24 $628.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $655.00

Key Specifications

Key Specifications