To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E UTP Outdoor-Flooded 24 AWG Solid Cond. Black, 1KFT

Protect Ethernet cable runs outside with L-com's Category 5e rated Outdoor Ethernet cables. These cables feature outdoor rated jackets which are protected against moisture and UV (sunlight) damage. The cables are EIA568 color-coded for compatibility with standard installations and feature solid conductors for termination into standard IDC connectors and for use with PoE. Some versions are capable of being used in Aerial applications and some are Direct Burial capable. Find the best one for your application and order online today!

Features
  • Cat5e Outdoor Ethernet Cable Gel-Filled with UV resistant jacket 1,000 Ft reel
  • UV protected jacket prevents damage due to sunlight exposure
  • Gel-filled jacket provides moisture protection when used in an outdoor environment
  • EIA568 color-coded for compatibility with standard installations
  • Temp range: -45 to +80 C
Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN
  • PoE

SKU TOC5794
QTY available 3
Quantity Price
1 - 9 $365.19
10 - 24 $357.89
25 - 99 $350.58
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $365.19

Key Specifications

Key Specifications