Category 5E Shielded LSZH Right Angle Patch Cable, Right Angle Down/Right Angle Down, Black, 15.0 ft

Item # TRD815SZRA3BLK-15
Availability
3,720
Price Table
Quantity Price
1 - 24 $62.49
25 - 49 $59.37
50 - 99 $56.24
100 + Call Us
Add to Cart

Description

L-com's unique, patented, shielded LSZH right angle patch cables provide true Category 5E performance at an affordable price. These specially designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. These assemblies are built with an aluminum/polyester shield for protection against EMI/RFI. In addition, these low-smoke zero-halogen assemblies are designed for environments where PVC's combustive toxicity is restricted. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers and the LSZH jacket and boots make them ideal for shipboard or aircraft usage. Order online today!

Features
  • Low Smoke Zero Halogen (LSZH) Jacket and Right Angle Boots are ideal for shipboard and aircraft usage
  • Offers true Category 5E performance while maintaining a 90° bend
  • Low toxicity and non-corrosive jacket and boots protects equipment and people
  • Aluminized Polyester Shield for protection from EMI and RFI
  • Right angle: Down RJ45 to right angle: Down RJ45 connector orientation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov