Category 5E UTP Plenum Rated 24 AWG 4-Pair Solid Conductor Green, 1KFT

Item # TPC2539
Availability
4
Price Table
Quantity Price
1 - 9 $133.34
10 - 24 $128.01
25 - 99 $122.67
100 + Call Us
Add to Cart

Description

Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This plenum-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Category 5E Rated 24-AWG Solid Conductor Bulk Cable with a Plenum Jacket
  • Plenum CMP rated jacket for building code compliance
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA568 color-coded for compatibility with standard installations
  • Same day shipping on most items; Order online today!
Application
  • LAN
  • Ethernet
  • 10/100TX
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov