To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

CommScope Cat5e 5NF4 Ultra II , 1,000 Feet

CommScope 5NF4 Ultra II Enhanced CAT5e flooded cable is a high quality twisted-pair cable with a tough UV resistant polyethylene outer jacket and a water-blocking flooded core. Suitable for outdoor applications.

Features
  • Category 6 Outdoor water-blocked cable with UV resistant jacket 1,000 Ft reel
  • EIA568 color-coded for compatibility with standard installations
  • Flooded jacket provides moisture protection when used in an outdoor environment
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
  • PE UV protected jacket prevents damage due to sunlight exposure
Application
  • Campus networking
  • Outdoor Ethernet Networks
  • Harsh environment
  • LAN

SKU CA5NF4-REEL
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: CA-5EF4-R1K

Key Specifications

Key Specifications